Hazardous Location Type 7&9 3 Pos. Sel. Switch-Non-Illum., Standard Barrel Length, White, Std. Knob Spring Rtn fr/ Left
| SELECTOR SWITCH DATA | |
|---|---|
| Hazardous Location | Yes |
| Ratings | Class I Div 2 |
| Certifications |
|
| Barrel Type | Standard Barrel Length |
| OperatorType | Standard Knob |
| Knob Insert or Metal Wing Lever Color | White (if Knob Insert) / Gray (if Metal Wing Lever) |
| Operator Function | Spring Return from Left |
| Target Table Selections | Cam and Contact Blocks |