Hazardous Location Type 7&9 4 Pos. Sel. Switch-Non-Illum., Standard Barrel Length, White, Std. Knob Maint.
| SELECTOR SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Standard Barrel Length |
| Operator Type | Standard Knob |
| Knob Insert or Metal Wing Lever Color | White (if Knob Insert) / Gray (if Metal Wing Lever) |
| Operator Function | Maintained |
| Target Table Selections | Cam and Contact Blocks |