30.5mm Type 4/4X/13 Pilot Light, Xfmr, Dual Input-Xfmr Relay, No Lamp, No Lens, 120V AC 50/60 Hz
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Power Module Type | Dual Input |
| Lamp Test Options | Dual Input - Transformer Relay |
| Illumination Options | No Lamp |
| Voltage | 120V AC 50/60 Hz |
| Lens Color | None |
| Block Type, First Level | No Contacts |
| Contact Blocks | None |