Hazardous Location Type 7&9 Momentary Contact PB-Illuminated, Multi-Color Pack, LED, 12-130V AC/DC, 1 NO Logic Reed
SYSTEM VOLTAGE DATA | |
---|---|
Hazardous Location Product Required? | Yes |
PUSH BUTTON DATA | |
Barrel Type | Standard Barrel Length |
Power Module Type | Full Voltage |
Illumination Options | LED |
Voltage | 12-130V AC/DC |
Block Type, First Level | Logic Reed (Low voltage, hermetically sealed) |
Contact Blocks | 1 N.O. Logic Reed |
Lens Color | Multi-Color Insert Packet |