Hazardous Location Type 7&9 Momentary Contact PB-Illuminated, Multi-Color Pack, LED, 12-130V AC/DC, 1 N.O. Stackable Sealed Switch
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Standard Barrel Length |
| Power Module Type | Full Voltage |
| Illumination Options | LED |
| Voltage | 12-130V AC/DC |
| Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Blocks | 1 N.O. Stackable Sealed Switch |
| Lens Color | Multi-Color Insert Packet |