30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Green, Ext. Hd w/ Guard, LED, 12-130V AC/DC, 1 N.O. Stackable Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Power Module Type | Full Voltage |
| Head Type | Extended Head with Guard |
| Illumination Options | Full Voltage - LED |
| Voltage | 12-130V AC/DC |
| Block Type | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Lens Color | Green |
| Contact Blocks | 1 N.O. Stackable Sealed Switch |