30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Red, Mushroom Hd, LED, 12-130V AC/DC, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Power Module Type | Full Voltage |
| Head Type | Mushroom |
| Illumination Options | Full Voltage - LED |
| Voltage | 12-130V AC/DC |
| Block Type | No Contacts |
| Contact Blocks | No Contact Blocks |
| Lens Color | Red |