800H Assembled, Type 7&9 Hazardous Location Push Button Station. with Two Position Selector Switch For Component Type Buttons, OPEN-CLOSE Maintained Selector Switch, Components Type Selector Switch Buttons
| STATION DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Enclosure Type | Type 7&9 Hazardous Location Push Button Station. |
| Operator Type | Components Type Selector Switch Buttons |
| Operator Selection | Two Position Selector Switch For Component Type Buttons |
| Operator | OPEN-CLOSE Maintained Selector Switch |