30.5mm Type 4/4X/13 Mom. Contact PB, Non-Illum., Yellow, Booted Hd, 1 NCLB
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Operator Type | Booted Head |
| Cap/Button Color | Yellow |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.C.L.B. |