800H Non-IlluminatedTrigger Action Two Position Maintained, Twist Release, Red 60mm Plastic Head, with No legend on cap, No Guards on Terminals, Traditional Contact Block Code: 1-NO 1-NC Standard Contacts,
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| Selections | |
| Hazardous Location | No |
| Finger Guards | No Guards on Terminals |
| Mushroom Head Size, Material | 60mm Plastic Head |
| Cap Legend | No legend on cap |
| Block Type | Standard |
| Contact Blocks | 1-NO 1-NC Standard Contacts |