30.5mm Type 4/4X/13 Sel. Switch-Illum., 2 Pos., Full Voltage, 24V AC/DC, Green, Std. Knob Maint., KB6 Maintained Cam & 1 N.C.L.B Self Monitoring, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Knob Type | Standard Knob |
| Operator Function | Maintained |
| Power Module | Full Voltage |
| Voltage | 24V AC/DC |
| Illumination Options | Incandescent |
| Knob Color | Green |
| Cam Option | KB6 Maintained Cam |
| Block Type | Custom Configuration |
| Contact Blocks | Custom Configuration |