30.5mm Type 4/4X/13 Sel. Switch-Illum., 2 Pos., Transformer, 240V AC 50/60 Hz, White, Std. Knob Maint., KB6 Maintained Cam, 1 NO-1 NC, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Knob Type | Standard Knob |
| Operator Function | Maintained |
| Power Module | Transformer |
| Voltage | 240V AC 50/60 Hz |
| Illumination Options | Incandescent |
| Knob Color | White |
| Cam Option | KB6 Maintained Cam |
| Block Type | Custom Configuration |
| Contact Blocks | Custom Configuration |