30.5mm Type 4/4X/13 Mom. Contact PB, Non-Illum., Red, Jumbo Mushroom Head, 1 N.O. - 1 N.C. Sealed Switch, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Guards on Contacts |
| Operator Type | Mushroom Head |
| Cap/Button Color | Red |
| Special Mushroom Head | Jumbo (60mm) Mushroom Head |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Sealed Switch |