30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Amber, Ext. Hd w/o Guard, LED, 120V AC 50/60 Hz, 1 N.O. - 1 N.C. Stackable Sealed Switch, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Transformer |
| Head Type | Extended Head without Guard |
| Illumination Options | LED |
| Voltage | 120V AC 50/60 Hz |
| Block Type | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Lens Color | Amber |
| Contact Blocks | 1 N.O. - 1 N.C. Stackable Sealed Switch |