30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Blue, Ext. Hd w/o Guard, LED, 12-130V AC/DC, 2 N.O. - 2 N.C. Logic Reed, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Power Module Type | Full Voltage |
Head Type | Extended Head without Guard |
Illumination Options | Full Voltage - LED |
Voltage | 12-130V AC/DC |
Block Type | Logic Reed (Low voltage, hermetically sealed) |
Contact Blocks | 2 N.O. - 2 N.C. Logic Reed |
Lens Color | Blue |