Hazardous Location Type 7&9 2 Pos. Sel. Switch-Non-Illum., Long Barrel, White (Knob) / Gray (Metal Wing), Metal Wing Lever Maintained, 1 NO-1 NC & 1 NO-1 NC & 1 NO-1 NC
| SELECTOR SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Long Barrel |
| OperatorType | Metal Wing Lever |
| Knob Insert or Metal Wing Lever Color | White (Knob) / Gray (Metal Wing) |
| Operator Function | Maintained |
| Cam Option | Cam for maintained operators |
| Block Type, First Level | Standard |
| Contact Block- Position 1- First Level | 1 N.O. - 1 N.C. |
| Contact Block- Position 2- First Level | 1 N.O. - 1 N.C. |
| Contact Block - Position 3 - Second Level | 1 N.O. - 1 N.C. |
| Contact Block- Position 4- Second Level | No Contacts in this Position |