Hazardous Location Type 7&9 2 Pos. Cyl. Lock Sel. Switch, Long Barrel, Maint., Key Removal - Left, D018 (Std. Key), No Contacts, No Contacts, No Contacts, No Contacts
| SELECTOR SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Long Barrel |
| Locking Position | Maintained, Key Removal - Left |
| Key Options | D018 (Std. Key) |
| Cam Option | Cam for maintained operators |
| Contact Block- Position 1- First Level | No Contacts on Operator |
| Contact Block- Position 2- First Level | No Contacts on Operator |
| Contact Block - Position 3 - Second Level | No Contacts on Operator |
| Contact Block- Position 4- Second Level | No Contacts on Operator |