Hazardous Location Type 7&9 Pilot Light, Long Barrel, No Lamp, No Lens, 0...250V AC/DC
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Long Barrel |
| Power Module Type | Pigtail (for Dual Push Buttons) |
| Lamp Test Options | No Test Option |
| Illumination Options | Less Lamp |
| Voltage | 0...250V AC/DC |
| Lens Color | No Lens |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |