Hazardous Location Type 7&9 Pilot Light, Long Barrel, Xfmr, No Test Option, LED, Multi-Color Pack, 240V AC 50/60 Hz
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Long Barrel |
| Power Module Type | Transformer |
| Lamp Test Options | No Test Option |
| Illumination Options | LED Lamp |
| Voltage | 240V AC 50/60 Hz |
| Lens Color | Multi-Color Insert Packet |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |