Hazardous Location Type 7&9 Momentary Contact PB-Illuminated, Multi-Color Pack, LED, 12-130V AC/DC, 1 N.O. - 1 N.C. Sealed Switch
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Long Barrel |
| Power Module Type | Full Voltage |
| Illumination Options | LED |
| Voltage | 12-130V AC/DC |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Sealed Switch |
| Lens Color | Multi-Color Insert Packet |