Hazardous Location Type 7&9 Pilot Light, Long Barrel, LED, Multi-Color Pack, 12-130V AC/DC
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Long Barrel |
| Pigtail Length | 7 Inch Leads (Standard) |
| Lamp Test Options | No Test Option |
| Illumination Options | LED Lamp |
| Voltage | 12-130V AC/DC |
| Lens Color | Multi-Color Insert Packet |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |