Palm Operated Push Buttons - Flush Mount, Articulated, Chrome, Die Cast - Gray, No Base, Pen TUFF (Low Voltage), 1 N.O. - 1 N.C.
| PALM OPERATED PUSH BUTTON DATA | |
|---|---|
| Operator Type | Flush Mount |
| Button Operation | Articulated |
| Button Color | Chrome |
| Guard Option | Die Cast - Gray |
| Enclosure Openings | No Base |
| Contact Block | Pen TUFF (Low Voltage), 1 N.O. - 1 N.C. |