800R Pushbutton Station, Standard, 1 Push Button, Bulletin 800H Bootless Units, NEMA Type 4/4X/13 Bootless, Stainless Steel, No Legend
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | Yes |
| Ratings | Class I Div 2 / Class II Div 2 |
| Certifications |
|
| Number of Push Buttons | 1 Push Button |
| Device Type | Bulletin 800H Bootless Units |
| Legend Markings | No Legend |
| Enclosure Type | Type 4/4X/13 Stainless Steel |
| MODIFICATIONS | |
| Conduit Entry | 3/4 Inch Tap, Both Ends |