30.5mm Type 4/13 Sel. Switch-Illum., 2 Pos., Transformer, 120V AC 50/60 Hz, Green, Std. Knob Maint., KB6 Maintained Cam, 1 N.O. - 1 N.C. Stackable Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Finger Safe Guards | No Guards |
| Knob Type | Standard Knob |
| Operator Function | Maintained |
| Power Module | Transformer |
| Voltage | 120V AC 50/60 Hz |
| Illumination Options | Incandescent |
| Knob Color | Green |
| Cam Option | KB6 Maintained Cam |
| Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Block First Level | 1 N.O. - 1 N.C. Stackable Sealed Switch |
| Block Type, Second Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Block - Position 3 - Second Level | No Contacts in this Position |