30.5mm Type 4/13 Sel. Switch-Illum., 3 Pos.Full Voltage, 12-130V AC/DC, White, Std. Knob Spring Rtn fr/ Right
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location | No |
| Finger Safe Guards | No Guards |
| Knob Type | Standard Knob |
| Operator Function | Spring Return from Right |
| Power Module Type | Full Voltage |
| Voltage | 12-130V AC/DC |
| Illumination Options | LED |
| Knob Color | White |
| Target Table Selections | Cam and Contact Blocks |