30.5mm Type 4/13 Mom. Contact PB, Non-Illum., Yellow, Extended Hd, 1 N.O. Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Operator Type | Extended Head |
| Cap/Button Color | Yellow |
| Head/Cap Option | Standard Head/Cap |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. Sealed Switch |