30.5mm Type 4/13 Mech. Interlocked Maint. PB, Vert. Mount, Maint./Maint., Flush/Extended, Green/Red, 1 N.O. - 1 N.C. Stackable Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Mounting | Vertical |
| Button Function (Upper or Left/Lower or Right) | Maintained/Maintained |
| Operator Type (Upper or Left/Lower or Right) | Flush/Extended |
| Upper or Left Button Color | Green |
| Lower or Right Button Color | Red |
| Cylinder Lock Function | No Lock Function |
| Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Stackable Sealed Switch |