30.5mm Type 4/13 Mech. Interlocked Maint. PB, Vert. Mount, Maint./Maint., Flush/Mushroom, Green/Red, 3 NO-3 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Mounting | Vertical |
| Button Function (Upper or Left/Lower or Right) | Maintained/Maintained |
| Operator Type (Upper or Left/Lower or Right) | Flush/Mushroom |
| Upper or Left Button Color | Green |
| Lower or Right Button Color | Red |
| Cylinder Lock Function | No Lock Function |
| Block Type, First Level | Standard |
| Contact Blocks | 3 N.O. - 3 N.C. |