30.5mm Type 4/13 2 Pos. PB-Non-Illum., Mushroom Hd (Push-Pull), Black, 1 N.C.L.B MaxDuty & 1 NOEM & 1 NO-1 NC & 1 N.O. MaxDuty
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Standard Size Plastic Mushroom Head (40mm) / Push-Pull |
| Operator Function | Push-Pull |
| E-STOP On Cap | No |
| Cap/Button Color | Black |
| Block Type, First Level | Custom Configuration |
| Contact Blocks | Custom Configuration |