30.5mm Type 4/13 2 Pos. PB-Non-Illum., 63 mm Anodized Alum Hd (Push-Pull), Red, 1 NO-1 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Head Type | Anodized Aluminum Mushroom Head (63mm) / Push-Pull |
| Operator Function | Push-Pull |
| E-STOP On Cap | No |
| Cap/Button Color | Red |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.O. - 1 N.C. |