30.5mm Type 4/13 3 Pos. PB-Non-Illum., Mushrm Hd (Push-Pull), Green, OUT/CNTR/IN-Mom/Maint/Maint, 1 NO-1 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Standard Size Plastic Mushroom Head (40mm) |
| Operator Function | OUT - Momentary / CENTER - Maintained / IN - Maintained |
| Cap/Button Color | Green |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.O. - 1 N.C. Op/Cntc: OUT-O IN-X, OUT-X IN-O |