30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull, Blue, Mushrm Hd, Incand., 120V AC 50/60 Hz, 2 NO-2 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Mushroom Head (Push-Pull) |
| Operator Function | Push-Pull |
| Illumination Options | Transformer - Incandescent |
| Voltage | 120V AC 50/60 Hz |
| Lens Color | Blue |
| Block Type | Standard |
| Contact Blocks | 2 N.O. - 2 N.C. |