30.5mm Type 4/13 Mech. Interlocked Maint. PB, Horiz. Mount, Mom./Maint., Flush/Mushroom, Black/Red, 2 NO-2 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Mounting | Horizontal |
| Button Function (Upper or Left/Lower or Right) | Momentary/Maintained |
| Operator Type (Upper or Left/Lower or Right) | Flush/Mushroom |
| Upper or Left Button Color | Black |
| Lower or Right Button Color | Red |
| Cylinder Lock Function | No Lock Function |
| Block Type, First Level | Standard |
| Contact Blocks | 2 N.O. - 2 N.C. |