30.5mm Type 4/13 2 Pos. Cylinder Lock Sel. Switch, Maint., Lock-Both, Std. Key, D020 Key, 1 NO-1 NC PenTUFF
| ASSMEBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Key Removal Position | Maintained, Lock - Both, Std. Key |
| Key Options | D020 |
| Cam Option | Standard Cam |
| Block Type, First Level | PenTUFF (Low voltage, direct drive) |
| Contact Blocks | 1 N.O. - 1 N.C. PenTUFF |