30.5mm Type 4/13 2 Pos. Cylinder Lock Sel. Switch, Spr. Ret. from Left, Lock-Right, Std. Key, D429 Key, 1 NO-1 NC
ASSMEBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | No Guards |
Key Removal Position | Spring Return from Left, Lock - Right, Std. Key |
Key Options | D429 |
Cam Option | Standard Cam |
Block Type, First Level | Standard |
Contact Blocks | 1 N.O. - 1 N.C. |