30.5mm Type 4/13 2 Pos Sel. Switch-Non-Illum., Red, Metal Wing Lever Spring Return fr/ Right, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Knob Type | Metal Wing Lever |
| Knob Insert or Metal Wing Lever Color | Red |
| Operator Function | Spring Return from Right |
| Cam Option | Standard Cam |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |