30.5mm Type 4/13 Mom. Contact PB-Illum., Green, Ext. Hd w/ Guard, LED, 600V AC 50/60 Hz, 1 NO-1 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location | No |
| Finger Safe Guards | No Guards |
| Power Module Type | Transformer |
| Head Type | Extended Head with Guard |
| Illumination Options | LED |
| Voltage | 600V AC 50/60 Hz |
| Lens Color | Green |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.O. - 1 N.C. |