30.5mm Type 4/13 Pilot Light, Xfmr, Push-to-Test, Incand., Amber, 480V AC 50/60 Hz, 1 NO-1 NC Logic Reed
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Power Module Type | Transformer |
| Lamp Test Options | Push-to-Test |
| Illumination Options | Incandescent |
| Voltage | 480V AC 50/60 Hz |
| Lens Color | Amber |
| Block Type, First Level | Logic Reed (Low voltage, hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Logic Reed |