30.5mm Type 4/13 Mom. Contact PB-Illum., Amber, Ext. Hd w/ Guard, Incand./No Options, 120V AC, 1 N.O. Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Power Module Type | Full Voltage |
| Head Type | Extended Head with Guard |
| Illumination Options | Incandescent |
| Voltage | 120V AC |
| Lens Color | Amber |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. Sealed Switch |