30.5mm Type 4/13 Toggle Switch, Four Way Toggle, Up&Left&Right&Down-Spring Rtn, 1 NO-1 NC & 1 NO-1 NC & 1 NO-1 NC & 1 NO-1 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| TOGGLE SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Operator Type | Four Way Toggle |
| Lever Position-Function | Up-Spring Ret Left-Spring Ret Right-Spring Ret Down-Spring Ret |
| Contact Block- Position 1- First Level | 1 N.O. - 1 N.C. |
| Contact Block- Position 2- First Level | 1 N.O. - 1 N.C. |
| Contact Block - Position 3 - Second Level | 1 N.O. - 1 N.C. |
| Contact Block- Position 4- Second Level | 1 N.O. - 1 N.C. |