800T Legend Plate ,JumboFULL SPEED, Package Quantity 1, Gray. Type 4/13 Rectangular Aluminum Factory Engraved Legend Plate with FULL SPEED legend text. Intended to be used with 800T, 800TC 30.5mm devices. Top engraved portion of legend plate is anodized aluminum (silver color); bottom portion is Gray. Legend text color is black.
| LEGEND PLATE DATA | |
|---|---|
| Legend Plate Style | Jumbo |
| Color | Gray |
| Text | Standard Text |
| Standard Text | FULL SPEED |
| Packaging | Package Quantity 1 |