800T Legend Plate ,JumboHIGH-LOW, Package Quantity 1, Gray. Type 4/13 Rectangular Aluminum Factory Engraved Legend Plate with HIGH-LOW legend text. Intended to be used with 800T, 800TC 30.5mm devices. Top engraved portion of legend plate is anodized aluminum (silver color); bottom portion is Gray. Legend text color is black.
| LEGEND PLATE DATA | |
|---|---|
| Legend Plate Style | Jumbo |
| Color | Gray |
| Text | Standard Text |
| Standard Text | HIGH-LOW |
| Packaging | Package Quantity 1 |