800T Legend PlatePush-To-Stop/Twist or Pull Release, Package Quantity 1, Yellow. Type 4/13 Rectangular Aluminum Factory Engraved Legend Plate with EMERGENCY STOP legend text. Intended to be used with 800T, 800TC 30.5mm devices. Top engraved portion of legend plate is anodized aluminum (silver color); bottom portion is Red. Legend text color is black. This legend plate does not comply with E-stop s that specify a yellow background, such as IEC 60947-5-5 and NFPA 79
| LEGEND PLATE DATA | |
|---|---|
| Legend Plate Style | Emergency Stop Yellow (Large Size) |
| Color | Yellow |
| Text | Emergency Stop |
| Standard Text | Push-To-Stop/Twist or Pull Release |
| Packaging | Package Quantity 1 |