30.5mm Type 4/13 Mom. Contact PB, Non-Illum., Green, Flush Hd, 2 N.O. - 2 N.C. Sealed Switch, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Operator Type | Flush Head |
| Cap/Button Color | Green |
| Head/Cap Option | Standard Head/Cap |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 2 N.O. - 2 N.C. Sealed Switch |