30.5mm Type 4/13 Mom. Contact PB, Non-Illum., Green, Flush Hd, 1 NO Logic Reed, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Operator Type | Flush Head |
Cap/Button Color | Green |
Head/Cap Option | Standard Head/Cap |
Block Type, First Level | Logic Reed (Low voltage, hermetically sealed) |
Contact Blocks | 1 N.O. Logic Reed |