30.5mm Type 4/13 Mom. Contact PB, Non-Illum., Yellow, Mushroom Hd, 2 NO-2 NC PenTUFF, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | Finger Safe Guards |
Operator Type | Mushroom Head |
Cap/Button Color | Yellow |
Head/Cap Option | Standard Head/Cap |
Block Type, First Level | PenTUFF (Low voltage, direct drive) |
Contact Blocks | 2 N.O. - 2 N.C. PenTUFF |