30.5mm Type 4/13 Padlocking Mushroom Head Pushbutton, Yellow, with Padlocking Attachment, 2 N.O. - 2 N.C. Sealed Switch, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Head Type | Mushroom |
| Cap/Button Color | Yellow |
| Locking Options | Padlocking Attachment Included |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 2 N.O. - 2 N.C. Sealed Switch |