30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull, No Color, Mushrm Hd, Incand., 24V AC/DC, 2 NCLB, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Head Type | Mushroom Head (Push-Pull) |
| Operator Function | Push-Pull |
| Illumination Options | Full Voltage - Incandescent |
| Voltage | 24V AC/DC |
| Lens Color | None |
| Block Type | Standard |
| Contact Blocks | 2 N.C.L.B. |