30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull, Green, Plastic Std Size Mushroom Cap, LED, 12-130V AC/DC, 2 NO, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Head Type | Plastic Std Size Mushroom Cap (Push-Pull) |
Operator Function | Push-Pull |
Illumination Options | Full Voltage - LED |
Voltage | 12-130V AC/DC |
Lens Color | Green |
Block Type | Standard |
Contact Blocks | 2 N.O. |