30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull/Twist, Green, Mushrm Hd, LED, 12-130V AC/DC, 1 NCLB-1 NO Self Mon., Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | Finger Safe Guards |
Head Type | Mushroom Head (Push-Pull) |
Operator Function | Push-Pull/Twist |
Illumination Options | Full Voltage - LED |
Voltage | 12-130V AC/DC |
Lens Color | Green |
Block Type | Self Monitoring |
Contact Blocks | 1 N.C.L.B. - 1 N.O. Self Monitoring |